<> C2000 D5 | Power Suite™

 

C2000 D5

Region of design
Kent
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
1500.00
Data Center Continuous 3 Phase Rating KW
1500.00
Prime 3 Phase Rating KVA
1875.00
Data Center Continuous 3 Phase Rating KVA
1875.00
Standby 3 Phase Rating KW
1650.00
Standby 3 Phase Rating KVA
2063.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
1650/2063
Prime
1500/1875
Continuous
Data center Continuous
1500/1875
50Hz Diesel
Type of Enclosure
Unhoused

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE