<> C1760D5e | Power Suite™

 

C1760D5e

Region of design
Kent
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
1280.00
Data Center Continuous 3 Phase Rating KW
1280.00
Prime 3 Phase Rating KVA
1600.00
Data Center Continuous 3 Phase Rating KVA
1600.00
Standby 3 Phase Rating KW
1408.00
Standby 3 Phase Rating KVA
1760.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
1408/1760
Prime
1280/1600
Continuous
Data center Continuous
1280/1600
50Hz Diesel
Type of Enclosure
Unhoused

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE