<> C1675 D5 | Power Suite™

 

C1675 D5

Region of design
Kent
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
1120.00
Data Center Continuous 3 Phase Rating KW
1120.00
Prime 3 Phase Rating KVA
1400.00
Data Center Continuous 3 Phase Rating KVA
1400.00
Standby 3 Phase Rating KW
1340.00
Standby 3 Phase Rating KVA
1675.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
1340/1675
Prime
1120/1400
Continuous
Data center Continuous
1120/1400
50Hz Diesel
Type of Enclosure
Unhoused, ISO Container

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE