<> C1500 D6 | Power Suite™

 

C1500 D6

Region of design
Kent
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
1286.00
Data Center Continuous 3 Phase Rating KW
1286.00
Prime 3 Phase Rating KVA
1608.00
Data Center Continuous 3 Phase Rating KVA
1608.00
Standby 3 Phase Rating KW
1545.00
Standby 3 Phase Rating KVA
1931.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
1545/1931
Prime
1286/1608
Continuous
Data center Continuous
1286/1608
60Hz Diesel
Type of Enclosure
Unhoused, ISO Container

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE