<> C1400 D5 | Power Suite™

 

C1400 D5

Region of design
Kent
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
1000.00
Data Center Continuous 3 Phase Rating KW
1000.00
Prime 3 Phase Rating KVA
1250.00
Data Center Continuous 3 Phase Rating KVA
1250.00
Standby 3 Phase Rating KW
1120.00
Standby 3 Phase Rating KVA
1400.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
1120/1400
Prime
1000/1250
Continuous
Data center Continuous
1000/1250
50Hz Diesel
Type of Enclosure
Unhoused, ISO Container

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE