<> C1250 D6 | Power Suite™

 

C1250 D6

Region of design
Kent
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
1120.00
Data Center Continuous 3 Phase Rating KW
1120.00
Prime 3 Phase Rating KVA
1400.00
Data Center Continuous 3 Phase Rating KVA
1400.00
Standby 3 Phase Rating KW
1270.00
Standby 3 Phase Rating KVA
1588.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
1270/1588
Prime
1120/1400
Continuous
Data center Continuous
1120/1400
60Hz Diesel
Type of Enclosure
Unhoused, ISO Container

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE