<> C1000 D5 | Power Suite™

 

C1000 D5

Region of design
Kent
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
751.00
Data Center Continuous 3 Phase Rating KW
751.00
Prime 3 Phase Rating KVA
939.00
Data Center Continuous 3 Phase Rating KVA
939.00
Standby 3 Phase Rating KW
833.00
Standby 3 Phase Rating KVA
1041.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
833/1041
Prime
751/939
Continuous
Data center Continuous
751/939
50Hz Diesel
Type of Enclosure
Unhoused, ISO Container

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE