<> C22 D5 | Power Suite™

 

C22 D5

Region of design
Kent
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
16.00
Prime 3 Phase Rating KVA
20.00
Standby 3 Phase Rating KW
18.00
Standby 3 Phase Rating KVA
22.00
Emission Level
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
18/22
Prime
16/20
Continuous
Data center Continuous
50Hz Diesel
Type of Enclosure
Unhoused

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE