<> C1250 D6 | Power Suite™

 

C1250 D6

Region of design
China
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
1120.00
Prime 3 Phase Rating KVA
1400.00
Standby 3 Phase Rating KW
1270.00
Standby 3 Phase Rating KVA
1588.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
1270/1588
Prime
1120/1400
Continuous
Data center Continuous
60Hz Diesel
Type of Enclosure
Unhoused, ISO Container

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE