<> C1250 D5A | Power Suite™

 

C1250 D5A

Region of design
China
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
900.00
Prime 3 Phase Rating KVA
1125.00
Standby 3 Phase Rating KW
1000.00
Standby 3 Phase Rating KVA
1250.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English

Model Details

DutykW/kVA
Standby
1000/1250
Prime
900/1125
Continuous
Data center Continuous
50Hz Diesel
Type of Enclosure

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE