<> C100 D5 | Power Suite™

 

C100 D5

Region of design
China
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
73.00
Prime 3 Phase Rating KVA
91.00
Standby 3 Phase Rating KW
80.00
Standby 3 Phase Rating KVA
100.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
80/100
Prime
73/91
Continuous
Data center Continuous
50Hz Diesel
Type of Enclosure
Unhoused, ISO Container

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE