<> C28D5 | Power Suite™

 

C28D5

Region of design
India
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
20.00
Prime 3 Phase Rating KVA
25.00
Standby 3 Phase Rating KW
22.00
Standby 3 Phase Rating KVA
27.50
Emission Level
Expiration Date
Publish Date
Update Flag
True
English

Model Details

DutykW/kVA
Standby
22/28
Prime
20/25
Continuous
Data center Continuous
50Hz Diesel
Type of Enclosure
Unhoused, Sound Attenuated & Weather Protective

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE