<> C11D5 | Power Suite™

 

C11D5

Region of design
India
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
8.00
Prime 3 Phase Rating KVA
10.00
Standby 3 Phase Rating KW
8.80
Standby 3 Phase Rating KVA
11.00
Emission Level
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
9/11
Prime
8/10
Continuous
Data center Continuous
50Hz Diesel
Type of Enclosure
Unhoused

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE