Region of design Fridley Is Dealer Product NO Decommission NO Region ALL NA NE AF BR CA CEE CLA CN EAS LA ME SE US WEUR IN Product Type 60Hz Lean Burn Gas Continuous 3 Phase Rating KW 2000.00 Continuous 3 Phase Rating KVA 2500.00 Emission Level ALL Any USSNE USSE USNR EUST EUM Expiration Date Sun, 02/13/2022 - 12:00 Publish Date Fri, 09/08/2017 - 12:00 Update Flag True Language English Type of Enclosure Unhoused