<> C550D5E | Power Suite™

 

C550D5E

Region of design
China
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
400.00
Data Center Continuous 3 Phase Rating KW
400.00
Prime 3 Phase Rating KVA
500.00
Data Center Continuous 3 Phase Rating KVA
500.00
Standby 3 Phase Rating KW
440.00
Standby 3 Phase Rating KVA
550.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English

Outline Drawings

DutykW/kVA
Standby
440/550
Prime
400/500
Continuous
Data center Continuous
400/500
50Hz Diesel
Type of Enclosure
Unhoused, Sound Attenuated & Weather Protective

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE