<> C220 D5 | Power Suite™

 

C220 D5

Region of design
China
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
160.00
Prime 3 Phase Rating KVA
200.00
Standby 3 Phase Rating KW
176.00
Standby 3 Phase Rating KVA
220.00
Emission Level
Expiration Date
Publish Date
Update Flag
False
Chinese
Type of Enclosure

Outline Drawings

DutykW/kVA
Standby
176/220
Prime
160/200
Continuous
Data center Continuous
50Hz Diesel
Type of Enclosure
Unhoused

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE