<> C1400 D5 | Power Suite™

 

C1400 D5

Region of design
China
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
1000.00
Prime 3 Phase Rating KVA
1250.00
Standby 3 Phase Rating KW
1120.00
Standby 3 Phase Rating KVA
1400.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
Chinese
Type of Enclosure

Outline Drawings

DutykW/kVA
Standby
1120/1400
Prime
1000/1250
Continuous
Data center Continuous
50Hz Diesel
Type of Enclosure
Unhoused, ISO Container

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE