<> C2500D5A | Power Suite™

 

C2500D5A

Region of design
China
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
1800.00
Prime 3 Phase Rating KVA
2250.00
Standby 3 Phase Rating KW
2000.00
Standby 3 Phase Rating KVA
2500.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
Chinese
Type of Enclosure

Outline Drawings

DutykW/kVA
Standby
2000/2500
Prime
1800/2250
Continuous
Data center Continuous
50Hz Diesel
Type of Enclosure
Unhoused, ISO Container

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE