<> C1675 D5 | Power Suite™

 

C1675 D5

Region of design
China
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
1120.00
Prime 3 Phase Rating KVA
1400.00
Standby 3 Phase Rating KW
1340.00
Standby 3 Phase Rating KVA
1675.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
Chinese
Type of Enclosure

Outline Drawings

DutykW/kVA
Standby
1340/1675
Prime
1120/1400
Continuous
Data center Continuous
50Hz Diesel
Type of Enclosure
Unhoused, ISO Container

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE