<> C1100 D5B | Power Suite™

 

C1100 D5B

Region of design
China
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
823.00
Prime 3 Phase Rating KVA
1029.00
Standby 3 Phase Rating KW
906.00
Standby 3 Phase Rating KVA
1132.00
Emission Level
Expiration Date
Publish Date
Update Flag
False
Chinese
Type of Enclosure

Outline Drawings

DutykW/kVA
Standby
906/1132
Prime
823/1029
Continuous
Data center Continuous
50Hz Diesel
Type of Enclosure
Unhoused, ISO Container

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE