<> C500 D5 | Power Suite™

 

C500 D5

Region of design
China
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
360.00
Prime 3 Phase Rating KVA
450.00
Standby 3 Phase Rating KW
400.00
Standby 3 Phase Rating KVA
500.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
Chinese
Type of Enclosure

Outline Drawings

DutykW/kVA
Standby
400/500
Prime
360/450
Continuous
Data center Continuous
50Hz Diesel
Type of Enclosure
Unhoused

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE