<> C2250D5 | Power Suite™

 

C2250D5

Region of design
China
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
1600.00
Prime 3 Phase Rating KVA
2000.00
Standby 3 Phase Rating KW
1800.00
Standby 3 Phase Rating KVA
2250.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
Chinese
Type of Enclosure

Outline Drawings

DutykW/kVA
Standby
1800/2250
Prime
1600/2000
Continuous
Data center Continuous
50Hz Diesel
Type of Enclosure
Unhoused, ISO Container

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE